IESNA:LM-63-2002
[TEST]P1296962
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R40W2N902750DE010 E3CB1MMS_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 2700K CCT AND, 90CRI , E3CB1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]973
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
2336.3 2333.5 2316.2 2279.5 2215.1 2106.4 1922.2 1616.9 1220.1 792.2
416.9 179.3 84.5 45.7 26.3 15.9 9 4.8 2.8 2.1
2.1 2.1 2.1 2.1 1.4 1.4 1.4 1.4 0.7 0.7
0.7 0.7 0.7 0.7 0 0 0
